Plastic Spiral Wraps KW 6 black Part no. 91001
  • Halogen-free (LS0H)

Item Details

Part no.
91001
Item description
Plastic Spiral Wraps KW 6 black
Size
6
Colour
black
Bundle Ø min.-max. mm
5 - 20
Width mm
6.0
Metres per Packaging Unit
25
Cut-to-length service available
no
EAN / GTIN
4060892402043
Customs tariff number
39269097

Technical Data

Plastic Spiral Wraps
Temperature range -50°C to +85°C

Details

Cable Structure

      • Material: Polyethylene (PE)

Properties

      • halogen-free

Notes

      • Other materials or colours on request.

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Protects wiring harnesses, wires and lines. Bundles and binds single wires and provides mechanical protection for loosely installed or moving cables and lines.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible