(N)A2XH-J black 3 G 95 sm mm² Part no. 50091
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification

Item Details

Part no.
50091
Item description
(N)A2XH-J black 3 G 95 sm mm²
Outer Ø mm (approx.)
29.1
Al factor per km
827.0
Weight kg/km (approx.)
1174.0
Aluminium base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892271106
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible