![MS-SC-Set](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906244_PF_1520x1160.jpg)
![MS-SC-Set](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906244_PF_1520x1160.jpg)
Skinning-Complete-Set MS
Part no. 906244
Item Details Skinning-Complete-Set MS
- Part no.
- 906244
- Item description
- Skinning-Complete-Set MS
- Type
- MS-Abmantel-Komplett-Set
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430268
- Customs tariff number
- 82032000
Technical Data Skinning-Complete-Set MS
Skinning-Complete-Set |
Details Skinning-Complete-Set MS
Cable Structure
-
- Das Abmantelwerkzeug Komplett-Set für Mittelspannungskabel enthält alles was Sie zum Abmanteln benötigen.
-
- Abmantelwerkzeug HAM1
-
- Außenmantelschneider HAMX
-
- Feldbegrenzungsschäler HFBS
-
- Innenmantelschneider (universal) HIMS II
-
- Fasenschneider HUFS
-
- Ersatztube Silikonpaste
-
- Abmessungen 38 x 31 x 9 cm
-
- Gewicht 3730 g
Application
-
- Skinning-Complete-Set for medium voltage cables contains everything youneedfor stripping.
- Skinning tool HAM1
- Outside cleading cutter HAMX
- Cable stripper for vulcanized semi conductive layer HFBS
- Inside cleading cutter (universal) HIMS II
- Chamfer cutter HUFS
- Spare tube silicone paste
- Dimensions: 38 x 31 x 9 cm
- Weight: 3,73 kg