PP-tube connector LK-I M40 x 1.5 (2 pcs.)

PP-tube connector LK-I M40 x 1.5 (2 pcs.) Part no. 93485

Item Details

Part no.
93485
Item description
PP-tube connector LK-I M40 x 1.5 (2 pcs.)
Thread type
metric
Size
M40 x 1.5
Colour
grey
Thread length mm
12.0
Suitable for tube outer Ø mm
36.0
Pieces per Packaging Unit
2
Individual quantities available
no
EAN / GTIN
4060892383236
Customs tariff number
39174000

Technical Data

PP-tube connector
Temperature range -10°C to +110°C
Protection class IP 54

Details

Cable Structure

      • Material: Polypropylene (PP)

Application

      • Machine and plant construction
      • Automation technology
      • Installation technology
      • Control cabinet construction
      • Tube gland for protection tubes type PT-S, S-PU and Airflex-K.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible