Combined quick- insert corrugated tubes cable gland HSSV-ZE M25 x 1.5 (NW 23) black

Combined quick- insert corrugated tubes cable gland HSSV-ZE M25 x 1.5 (NW 23) black Part no. 903469
  • Halogen-free (LS0H)

Item Details

Part no.
903469
Item description
Combined quick- insert corrugated tubes cable gland HSSV-ZE M25 x 1.5 (NW 23) black
Thread type
metric
Size
M25 x 1.5
Colour
black
Thread length mm
10.5
Suitable for nominal size
23.0
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892385377
Customs tariff number
39174000

Technical Data

Combined quick- insert corrugated tubes cable gland
Temperature range -25°C to +100°C
Protection class IP 65

Details

Cable Structure

      • Material: Polyamide (PA) 6

Properties

      • halogen-free
      • cadmium-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • Threaded connection:
      • metric to EN 60423
      • Each unit includes 1 safety opener

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Combined quick-insert cable glands for a reliable, quick connection with strain relief.
      • Suitable for parallel-coiled HELUcond protection tubes.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible