![HSSV-OS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920307_PF_1520x1160.jpg)
![HSSV-OS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920307_PF_1520x1160.jpg)
Outer seal HSSV NW29 grey
Part no. 920312
Item Details Outer seal HSSV NW29 grey
- Part no.
- 920312
- Item description
- Outer seal HSSV NW29 grey
- Colour
- grey
- Suitable for nominal size
- 29.0
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892381683
- Customs tariff number
- 39174000
Technical Data Outer seal HSSV NW29 grey
Outer seal | |
Temperature range | -40°C to +110°C |
Details Outer seal HSSV NW29 grey
Cable Structure
-
- Material: thermoplastic vulcanizates (TPV)
Properties
-
- resistant to: oil, solvents, chemicals
Application
-
- Outer seal for quick-insert glands. Suitable for HSSV glands.
Downloads Outer seal HSSV NW29 grey
Accessories
Products that match this product
![HSSV-ZE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M903459_PF_1520x1160.jpg)
![HSSV elbow 90° plastic](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94200_PF_1520x1160.jpg)