![HSB-Boxes](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91321_PF_1520x1160.jpg)
![HSB-Boxes](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91321_PF_1520x1160.jpg)
Polyoelfin shrink tube HSB 125-C transparent
Part no. 97485
Item Details Polyoelfin shrink tube HSB 125-C transparent
- Part no.
- 97485
- Item description
- Polyoelfin shrink tube HSB 125-C transparent
- Type
- HSB 125-C
- Colour
- transparent
- Inner Ø after shrinkage mm
- 1.6
- Inner Ø before shrinkage mm
- 3.2
- Wall thickness mm
- 0.5
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892394904
- Customs tariff number
- 39173200
Technical Data Polyoelfin shrink tube HSB 125-C transparent
Polyoelfin shrink tube 2:1 | |
Temperature range | -55°C to +135°C |
Details Polyoelfin shrink tube HSB 125-C transparent
Cable Structure
-
- Material: Polyolefin
Properties
-
- silicone-free
-
- cadmium-free
-
- lead-free
Notes
-
- Form of shipment: HSB box
- Other colours on request.
- Halogen-free (transparent only)
Application
-
- for repairing insulation
-
- for sealing electrical components