![HIMS II](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906240_1520x1160.jpg)
![HIMS II](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906240_1520x1160.jpg)
Spare blade for Inside cleading cutter HIMS II
Part no. 906241
Item Details Spare blade for Inside cleading cutter HIMS II
- Part no.
- 906241
- Item description
- Spare blade for Inside cleading cutter HIMS II
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430220
- Customs tariff number
- 82089000
Technical Data Spare blade for Inside cleading cutter HIMS II
All technical data can be found in the data sheet in the Downloads section |
Details Spare blade for Inside cleading cutter HIMS II
Cable Structure
-
- The inside cleading cutter HIMS II can be used for stripping-off the primary insulation on the ends of medium voltage conductors of 6 up to 45 kV with outside diameters of 15 up to 52 mm and a maximum insulation thickness of 15 mm.
-
- The positioning on the cable is made by a clamping System. Spiral and circle cuts are possible. The cut depth is adjustable of 0 up to 15 mm and the feed rate is selectable in 5 steps.
-
- The stripping can be stopped in every Position of the cable. The stripping length is unlimited. The device has optimum gliding properties through coated contacts surfaces. The maximum rotation diameter is 220 mm.
-
- The components are made of aluminium, steel and brass, with anodized, chromium-plated and nickel-plated surfaces. The blades are from alloyed steel with a hardness of least 55 HRC.
-
- Length 170 mm
-
- Weight 1000 g
Properties
-
- HIMS II device, silicone paste, allen wrench 2,5 mm, plastic case
Notes
-
- Spare blade for HIMS, part no. 906241
-
- Spare tube silicone paste 100 ml, part no. 906239
Downloads Spare blade for Inside cleading cutter HIMS II
Accessories
Products that match this product