PA cable gland HELUTOP HT RJ45 27 (50) grey (RAL 7035)

PA cable gland HELUTOP HT RJ45 27 (50) grey (RAL 7035) Part no. 11024765

Item Details

Part no.
11024765
Item description
PA cable gland HELUTOP HT RJ45 27 (50) grey (RAL 7035)
Thread type
metric
Size
M20 x 1.5
Colour
grey (RAL 7035)
Cable Ø from / to mm
3.0 - 6.0
Thread length mm
10.0
Spanner size mm
27
Height mm
31.9
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892535789
Customs tariff number
39174000

Technical Data

PA cable gland
Temperature range -20°C to +80°C
Protection class IP 68 - 5 bar, 30 min.

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Seal: Chloroprene rubber (CR)
      • Flammability acc. to UL 94 (V2)

Tests

      • Test standard EN 60423

Notes

      • separable seal
      • Legend:
      • Dimensions
      • H - Height
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible