Corrugated tubes conduit gland HELUquick elbow 90° M32 x 1.5 NW 29 grey

Corrugated tubes conduit gland HELUquick elbow 90° M32 x 1.5 NW 29 grey Part no. 904814
  • UL certification
  • VDE certification
  • Halogen-free (LS0H)

Item Details

Part no.
904814
Item description
Corrugated tubes conduit gland HELUquick elbow 90° M32 x 1.5 NW 29 grey
Thread type
metric
Size
M32 x 1.5
Colour
grey
Thread length mm
15.0
Suitable for nominal size
29.0
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892383700
Customs tariff number
39174000

Technical Data

Corrugated tubes conduit gland
Temperature range -40°C to +120°C
Protection class IP 68

Details

Cable Structure

      • Material: Polyamide (PA) 6

Properties

      • halogen-free
      • silicone-free
      • cadmium-free
      • resistant to: oil, petrol, weak acids, weak bases

Notes

      • UR-tested
      • Disassembly without additional opener.
      • Also available straight and angled 45°.

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Quick-insert glands for a reliable, quick connection.
      • Suitable for parallel-coiled HELUcond protection tubes.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible