Copper tubular butt connectors HELU-S-SV-CU 120.00 mm²

Copper tubular butt connectors HELU-S-SV-CU 120.00 mm² Part no. 907823

Item Details

Part no.
907823
Item description
Copper tubular butt connectors HELU-S-SV-CU 120.00 mm²
Type
HELU-S-SV-CU 120
Length mm
65.0
Weight in kg/1000 pc.
71.9
cross-section from / to mm²
120.00
Inner Ø mm
15.5
Pieces per Packaging Unit
25
Individual quantities available
no
EAN / GTIN
4060892426025
Customs tariff number
85369010

Technical Data

Copper tubular butt connectors

Details

Cable Structure

      • Material: copper acc. to DIN EN 13600
      • Surface: galvanic tin plated

Application

      • Clamping Surface: tin plated connection sleeves for unstrained clamping.
      • Type: With wirestop

Notes

      • Legend:
      • Dimensions
      • d - Inner diameter of wire receptable
      • L - Length

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible