Core end sleeves DUO 1.5 normal black

Core end sleeves DUO 1.5 normal black Part no. 90127

Item Details

Part no.
90127
Item description
Core end sleeves DUO 1.5 normal black
Cross-sec. mm² (approx.)
1.5
Colour
black
Length mm
16.0
Design
normal
Colour code
DIN
Sleeve length mm
8
Pieces per Packaging Unit
500
Individual quantities available
no
EAN / GTIN
4060892414626
Customs tariff number
85369010

Technical Data

Core end sleeves
Temperature range up to +105°C
short term up to +120°C

Details

Cable Structure

      • Material: copper
      • Surface: tinned
      • Insulation: Polypropylene (PP)

Properties

      • Isolierte DUO-Aderendhülsen zur Einführung von 2 Litzen verhindern ein Aufspleißen von abisolierten Drähten.
      • Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.
      • Nach DIN-, ZF-, und Telemecanique Farbcode.

Notes

      • Legend:
      • Dimensions
      • L - Length
      • l - Length to centre of hole

Application

      • Insulated DUO core end sleeves for insertion of 2 conductors prevent stripped wires from fanning.
      • The hopper-shaped plastic collar enables them to be pushed easily onto the wires.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible