Cable Tie Mounts TC 812 Part no. 91043

Item Details

Part no.
91043
Item description
Cable Tie Mounts TC 812
Type
TC 812
Colour
transparent
Length mm
19.3
Tie width max mm
4.8
Height mm
5
Boring mm
5.1
Width mm
9.8
Fixing
screw and rivet
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892401893
Customs tariff number
39174000

Technical Data

Cable Tie Mounts
Temperature range -40°C to +85°C
short term up to +105°C

Details

Cable Structure

      • Material: Polyamide (PA) 6.6

Notes

      • Legend:
      • H - Height
      • W - Width
      • L - Length
      • T - Thickness

Application

      • Small base for band fastening with countersunk screws, cylinder bolts or rivet assembly.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible