Cable taping grips 90-110 mm Part no. 905897

Item Details

Part no.
905897
Item description
Cable taping grips 90-110 mm
Inner-Ø max. mm
110.0
Inner-Ø min. mm
90.0
Pieces per Packaging Unit
1
Individual quantities available
no
EAN / GTIN
4060892428067
Customs tariff number
73129000

Technical Data

Cable taping grips

Details

Cable Structure

      • Material: steel galvanized

Application

      • This cable grip is used wherever cables with high tensile forces are routed.
      • With thimble and press clamp.
      • Self-tightening under tension load.
      • Back-woven.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible