BW M20 x 1.5 Part no. 93721

Item Details

Part no.
93721
Item description
BW M20 x 1.5
Thread type
metric
Length mm
20.0
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892378430
Customs tariff number
73269098

Technical Data

Steel mounting bracket

Details

Cable Structure

      • Material: steel yellow chromated

Notes

      • Legend:
      • Dimensions
      • d - Inner diameter
      • a - Diameter of stud hole
      • dbh - distance between holes (center/center)

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible