Core end sleeves ADI 35 beige long

Core end sleeves ADI 35 beige long Part no. 91905

Item Details

Part no.
91905
Item description
Core end sleeves ADI 35 beige long
Cross-sec. mm² (approx.)
35
Colour
beige
Length mm
39.0
Design
long
Colour code
Z+F
Sleeve length mm
25
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892414053
Customs tariff number
85369010

Technical Data

Core end sleeves
Temperature range up to +105°C
short term up to +120°C

Details

Cable Structure

      • Material: copper
      • Surface: tinned
      • Insulation: Polypropylene (PP)

Properties

      • Isolierte Aderendhülsen verhindern ein Aufspleißen von abisolierten Drähten.
      • Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.
      • Nach DIN-, ZF-, und Telemecanique Farbcode.

Notes

      • Assignment to cable cross section according to DIN 46228: up to 50mm² to nominal size an DIN color code
      • Legend:
      • Dimensions
      • L - Length
      • l - Length to centre of hole

Application

      • Insulated core end sleeves prevent stripped wires from fanning.
      • The hopper-shaped plastic collar enables them to be pushed easily onto the wires.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible