Core end sleeves ADI-K 2.5 normal blue

Core end sleeves ADI-K 2.5 normal blue Part no. 91591

Item Details

Part no.
91591
Item description
Core end sleeves ADI-K 2.5 normal blue
Cross-sec. mm² (approx.)
2.5
Colour
blue
Length mm
17.5
Design
normal
Colour code
DIN
Sleeve length mm
8
trade size mm
2.5
Pieces per Packaging Unit
100
Individual quantities available
no
EAN / GTIN
4060892414329
Customs tariff number
85369010

Technical Data

Core end sleeves
Temperature range up to +105°C

Details

Cable Structure

      • Material: copper
      • Surface: galvanic tin plated
      • Insulation: Polypropylene (PP)

Properties

      • Die Aderendhülse ist geeignet für kurzschlussfeste Leitungen.
      • Sie verhindert ein Aufspleißen von abisolierten Drähten.
      • Der trichterförmig gestaltete Kunststoffkragen erleichtert das Aufschieben auf die Drähte.

Notes

      • Legend:
      • Dimensions
      • L - Length
      • l - Length to centre of hole

Application

      • The core end sleeve is suitable for short circuit-proof lines.
      • It prevents stripped wires from fanning.
      • The hopper-shaped plastic collar enables them to be pushed easily onto the wires.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible