T&B conduit gland angled 45° PG 42 Type 7347
Part no. 90699
Item Details T&B conduit gland angled 45° PG 42 Type 7347
- Part no.
- 90699
- Item description
- T&B conduit gland angled 45° PG 42 Type 7347
- Thread type
- PG
- Type
- 7347
- Size
- 42
- Suitable for tube ND
- 1 1/2
- Suitable for Tube Outer-Ø mm
- 47.8
- Spanner size mm
- 69
- Thread length mm
- 21
- PU/pc.
- 2
- Break package
- no
- EAN/GTIN
- 4060892391071
- customs tariff number
- 74198090
Technical Data T&B conduit gland angled 45° PG 42 Type 7347
All technical data can be found in the data sheet in the Downloads section |