(N)SHTÖU-V yellow 4 G 35 mm² Part no. 31061
  • EAC certification
  • VDE certification
  • UV-resistant
  • Robust
  • UKCA certification

Item Details

Part no.
31061
Item description
(N)SHTÖU-V yellow 4 G 35 mm²
Outer Ø mm (approx.)
37.5 - 33.9
Cu-weight kg/km
1344.0
Weight kg/km (approx.)
2250.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892171093
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: yellow

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible