![KVA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96005_PF_1520x1160.jpg)
![KVA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96005_PF_1520x1160.jpg)
KVA M20 x 1.5 / PG 13.5 (insert: grey)
Part no. 96388
Item Details KVA M20 x 1.5 / PG 13.5 (insert: grey)
- Part no.
- 96388
- Item description
- KVA M20 x 1.5 / PG 13.5 (insert: grey)
- Thread type
- metric
- Insert coulour
- grey
- Cable Ø from / to mm
- 5.0 - 8.0
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892357602
- Customs tariff number
- 39269097
Technical Data KVA M20 x 1.5 / PG 13.5 (insert: grey)
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA M20 x 1.5 / PG 13.5 (insert: grey)
Cable Structure
-
- Material: Soft PVC
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with KVA gland bodies.