HELUFLON®-FEP-6Y MULTI silver-plated black 7 G 2,5 mm² Part no. 25986
  • EAC certification
  • UV-resistant
  • Robust
  • UKCA certification

Item Details

Part no.
25986
Item description
HELUFLON®-FEP-6Y MULTI silver-plated black 7 G 2,5 mm²
Outer Ø mm (approx.)
8.7
Cu-weight kg/km
168.0
Weight kg/km (approx.)
316.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892157035
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible