HELUDATA® ROBOFLEX® 2001-D black 10 x 0.14 mm²

HELUDATA® ROBOFLEX® 2001-D black 10 x 0.14 mm² Part no. 25539
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • UV-resistant
  • Torsional
  • Length marking in metres
  • UKCA certification
  • PUR robot cable
  • EMC-preferred type
  • Temperature range up to +90°C

Item Details

Part no.
25539
Item description
HELUDATA® ROBOFLEX® 2001-D black 10 x 0.14 mm²
AWG (approx.)
26
Outer Ø mm (approx.)
7.8
Cu factor per km
34.2
Weight kg/km (approx.)
62.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892146640
Customs tariff number
85444995

Technical Data

PUR robot cable in alignment with DIN VDE 0250, DIN VDE 0285-525-1 / DIN EN 50525-1
Temperature range flexible -30°C to +90°C
fixed -40°C to +90°C
Peak operating voltage 350 V (not for high power current installation purposes)
Test voltage core/core 1500 V
Mutual capacitance core/core at 800 Hz, approx. 100 pF/m
Mutual capacitance core/screen at 800 Hz, approx. 120 pF/m
Inductance approx. 0.69 mH/km
Minimum bending radius flexible 7.5x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire bare, extra finely stranded
      • Wire structure:
      • 0.14 mm²: approx.18 x 0.1 mm
      • 0.25 mm²: approx.19 x 0.13 mm
      • 0.34 mm²: approx.19 x 0.15 mm
      • Core insulation: PP
      • Core identification acc. to DIN 47100, colour coded
      • x = without protective conductor
      • Stranding:
      • 10 core(s): cores stranded into one layer with an optimally matched lay length
      • 12 - 25 core(s): cores stranded into bundles with optimally matched lay lengths; bundles stranded together around a tensile core
      • Central filler or bundles with PTFE wrapping, depending on the part number
      • PTFE and fleece wrapping
      • Screen: helically wound tinned copper wires, approx. coverage 90%
      • Fleece wrapping
      • Outer sheath: Special grade of full polyurethane acc. to DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
      • Sheath colour: black (RAL 9005)
      • Length marking: in metres

Properties

      • resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
      • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
      • smooth, high-quality core insulation for eased sliding and optimized core stranding ensure long service-life within applications that request combined bending and torsion movements
      • for outdoor use
      • torsion rated
      • Torsion parameters
      • Torsional stress up to +/- 180 °/m: 5 Mio. Cycles (min.)

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
      • UV-resistant acc. to DIN EN ISO 4892-2
      • weather-resistant acc. to DIN EN ISO 4892-2

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • This robotic cable is particularly designed for torsion and bending stresses in robots and handling tools. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the D-screen.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible