COV dividable conduit gland with counternut PG 21 NW 20

COV dividable conduit gland with counternut PG 21 NW 20 Part no. 93516
  • Halogen-free (LS0H)

Item Details

Part no.
93516
Item description
COV dividable conduit gland with counternut PG 21 NW 20
Thread type
PG
Size
PG 21
Colour
black
Thread length mm
17.0
Spanner size mm
36
Suitable for nominal size
20.0
Pieces per Packaging Unit
50
Individual quantities available
no
EAN / GTIN
4060892382437
Customs tariff number
39174000

Technical Data

Corrugated tubes conduit gland
Temperature range -40°C to +120°C
short term up to +140°C
Protection class IP 43

Details

Cable Structure

      • Material: Polyamide (PA) 6.6
      • Flammability acc. to UL 94 (HB)

Properties

      • halogen-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Tube gland for HELUcond CO protection tubes.
      • Axial fold-up and reclosable connection gland with shaped locking rods. Split nut with safety lock to prevent accidental opening.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible