![Y-CY-JB / Y-CY-OB PVC control and connection cable, 300/500 V | 450/750 V, colour coded, screened](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M16121_PF_1520x1160.jpg)
![Y-CY-JB / Y-CY-OB PVC control and connection cable, 300/500 V | 450/750 V, colour coded, screened](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M16121_PF_1520x1160.jpg)
Y-CY-JB transparent 4 G 1.5 mm²
Part no. 16135
- with inner sheath
- EMC-preferred type
Item Details Y-CY-JB transparent 4 G 1.5 mm²
- Part no.
- 16135
- Item description
- Y-CY-JB transparent 4 G 1.5 mm²
- AWG (approx.)
- 16
- Outer Ø mm (approx.)
- 10
- Cu factor per km
- 99.0
- Weight kg/km (approx.)
- 168.0
- Copper base in EUR / 100 kg
- 150
- CPR class
- Eca
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892024832
- Customs tariff number
- 85444995
Technical Data Y-CY-JB transparent 4 G 1.5 mm²
PVC control and connection cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51 | |
Temperature range | flexible -15°C to +80°C fixed -40°C to +80°C |
Nominal voltage | 0.5 - 1.5 mm²: AC U0/U 300/500 V 2.5 - 185 mm²: AC U0/U 450/750 V 2.5 - 185 mm²: fixed and protected installation AC U0/U 600/1000 V |
Test voltage core/core | 4000 V |
Test voltage core/screen | 2000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 10x Outer-Ø fixed 5x Outer-Ø |
Details Y-CY-JB transparent 4 G 1.5 mm²
Cable Structure
-
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
-
- Core insulation: Special-PVC
-
- Core identification acc. to JB/OB colour code, colour coded
-
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE (JB),
- X = without protective conductor (OB)
-
- Cores stranded with optimal lay lengths
-
- Inner sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
-
- Sheath colour: transparent
-
- Length marking: in metres
Properties
-
- largely resistant to: oil,
- for details, see "Technical Information"
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
-
- Used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry rooms, however, not suitable for outdoor use. Used as a connection and control cable in measurement and control technology, in machine and machine tool construction, in conveyers and production lines, in computers, as well as signal cables in electronics. Due to the high screening density, interference-free transmission of signals or pulses is ensured. The PVC inner sheath increases the mechanical load capacity of the cable; the transparent PVC outer sheath makes the tinned copper braid optically effective. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.