Nickel plated brass screwed plug VS PG 13.5
Part no. 90623
Item Details Nickel plated brass screwed plug VS PG 13.5
- Part no.
- 90623
- Item description
- Nickel plated brass screwed plug VS PG 13.5
- Thread type
- Thread length mm
- 6.5
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892377822
- Customs tariff number
- 74198090
Technical Data Nickel plated brass screwed plug VS PG 13.5
Nickel plated brass screwed plug | |
Temperature range | up to +200°C |
Protection class | IP 54 |
Details Nickel plated brass screwed plug VS PG 13.5
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Screw plugs for metric threads larger than M63x1,5 on request.
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads Nickel plated brass screwed plug VS PG 13.5
Accessories
Products that match this product