Steel lug lock cable tie TY-RAP®-RW UV-R TY253MX-RW
Part no. 11007547
Item Details Steel lug lock cable tie TY-RAP®-RW UV-R TY253MX-RW
- Part no.
- 11007547
- Item description
- Steel lug lock cable tie TY-RAP®-RW UV-R TY253MX-RW
- Type
- TY253MX-RW
- Colour
- black
- Length mm
- 290.0
- Bundle Ø min.-max. mm
- 3 - 78
- Capacity N
- 220
- Width mm
- 4.8
- Pieces per Packaging Unit
- 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892542435
- Customs tariff number
- 39269097
Technical Data Steel lug lock cable tie TY-RAP®-RW UV-R TY253MX-RW
Steel lug lock cable tie | |
Temperature range | -60°C to +105°C |
Details Steel lug lock cable tie TY-RAP®-RW UV-R TY253MX-RW
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Application
-
- Smooth, notchless cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel and rounded edges. This technology enables the cable tie to offer excellend binding properties even under most rigorous conditions such as heat, cold, humidity etc. It is resistant to vibrations and external influences.