TRAYCONTROL® 600-C black 4 G 250 kcmil
Part no. 11009536
Item Details TRAYCONTROL® 600-C black 4 G 250 kcmil
- Part no.
- 11009536
- Item description
- TRAYCONTROL® 600-C black 4 G 250 kcmil
- Outer Ø mm (approx.)
- 54.9
- Cu factor per km
- 4970,5
- Weight kg/km (approx.)
- 6503
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 600-C black 4 G 250 kcmil
All technical data can be found in the data sheet in the Downloads section |