TOPFLEX® 1000 VFD black 3 x AWG 3/0 + 3 x AWG 6
Part no. 59405
Item Details TOPFLEX® 1000 VFD black 3 x AWG 3/0 + 3 x AWG 6
- Part no.
- 59405
- Item description
- TOPFLEX® 1000 VFD black 3 x AWG 3/0 + 3 x AWG 6
- Outer Ø mm (approx.)
- 41
- Cu-weight kg/km
- 3598.0
- Weight kg/km (approx.)
- 4025.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892147616
- Customs tariff number
- 85444995
Technical Data TOPFLEX® 1000 VFD black 3 x AWG 3/0 + 3 x AWG 6
All technical data can be found in the data sheet in the Downloads section |
Details TOPFLEX® 1000 VFD black 3 x AWG 3/0 + 3 x AWG 6
Cable Structure
-
- Sheath colour: black