![OF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90271_TZ_1520x1160.jpg)
![OF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90271_TZ_1520x1160.jpg)
PA folding profile OF PG 13.5 black
Part no. 97073
Item Details PA folding profile OF PG 13.5 black
- Part no.
- 97073
- Item description
- PA folding profile OF PG 13.5 black
- Thread type
- Colour
- black (RAL 9005)
- Thread length mm
- 9.0
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892368363
- Customs tariff number
- 39269097
Technical Data PA folding profile OF PG 13.5 black
PA folding profile | |
Temperature range | -20°C to +80°C |
Protection class | IP 68 |
Details PA folding profile OF PG 13.5 black
Cable Structure
-
- Material: Polyamide (PA)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Legend:
- Dimensions
- TL - Thread Length
- SI - Size of the internal thread
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For simple cable insertion. The profile can be re-opened at any time.