![KVA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96005_PF_1520x1160.jpg)
![KVA](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M96005_PF_1520x1160.jpg)
PVC sealing insert KVA PG 36 / M50 x 1.5 anthracite
Part no. 96028
Item Details PVC sealing insert KVA PG 36 / M50 x 1.5 anthracite
- Part no.
- 96028
- Item description
- PVC sealing insert KVA PG 36 / M50 x 1.5 anthracite
- Thread type
- metric
- Insert coulour
- anthracite
- Cable Ø from / to mm
- 27.0 - 32.0
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892357541
- Customs tariff number
- 39269097
Technical Data PVC sealing insert KVA PG 36 / M50 x 1.5 anthracite
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details PVC sealing insert KVA PG 36 / M50 x 1.5 anthracite
Cable Structure
-
- Material: Soft PVC
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with KVA gland bodies.