Quick-insert corrugated tubes conduit gland - straight HSSV IP68 M20 x 1.5 (NW 16.0 / 17.0) black

Quick-insert corrugated tubes conduit gland - straight HSSV IP68 M20 x 1.5 (NW 16.0 / 17.0) black Part no. 920416
  • Halogen-free (LS0H)

Item Details

Part no.
920416
Item description
Quick-insert corrugated tubes conduit gland - straight HSSV IP68 M20 x 1.5 (NW 16.0 / 17.0) black
Thread type
metric
Size
M20 x 1.5
Colour
black
Thread length mm
13.0
Spanner size mm
27
Suitable for nominal size
16.0 / 17.0
Suitable for nominal size
50
Suitable for nominal size
no
Suitable for nominal size
4060892386282
Suitable for nominal size
39174000

Technical Data

Quick-insert corrugated tubes conduit gland - straight
Temperature range -40°C to +110°C
Protection class IP 68

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Flammability acc. to UL 94 (V0)

Properties

      • halogen-free
      • cadmium-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • Interior seal made of TPE.
      • Threaded connection:
      • metric to EN 60423
      • Each unit includes 1 safety opener

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Installation technology
      • Control cabinet construction
      • Quick-insert glands for a reliable, quick connection.
      • Suitable for parallel-coiled HELUcond protection tubes.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible