HELUFAST M20 grey (RAL 7001) Wall thickness range from 1mm to 2.5mm

HELUFAST M20 grey (RAL 7001) Wall thickness range from 1mm to 2.5mm Part no. 903142
  • VDE certification
  • Halogen-free (LS0H)

Item Details

Part no.
903142
Item description
HELUFAST M20 grey (RAL 7001) Wall thickness range from 1mm to 2.5mm
Thread type
metric
Colour
grey (RAL 7001)
Cable Ø from / to mm
7.0 - 12.0
Spanner size mm
24
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892361258
Customs tariff number
39269097

Technical Data

Threadless PA cable gland
Temperature range -25°C to +100°C
Protection class IP 68 - 5 bar

Details

Cable Structure

      • Material: Polyamide (PA) 6, V2 acc. to UL 94
      • Seal: Chloroprene rubber (CR)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • halogen-free
      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • eng nebeneinander montierbar
      • watertight, dust-tight
      • large clamping areas
      • keine Kontermutter notwendig

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • W - Wall thickness
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Automation technology
      • Installation technology
      • Control cabinet construction
      • For easy and quick installation.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible