Detachable cable ties W 300mm
Part no. 97635
Item Details Detachable cable ties W 300mm
- Part no.
- 97635
- Item description
- Detachable cable ties W 300mm
- Colour
- black
- Length mm
- 300.0
- Bundle Ø mm
- 80
- Width mm
- 7.6
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892401336
- Customs tariff number
- 39269097
Technical Data Detachable cable ties W 300mm
Detachable cable ties | |
Temperature range | -40°C to +80°C |
Details Detachable cable ties W 300mm
Cable Structure
-
- Material: Polyamide (PA) 6.6
-
- Flammability acc. to UL 94 (V2)
Properties
-
- halogen-free
-
- silicone-free
Tests
-
- Entflammbarkeit nach UL 94: V2
Application
-
- Detachable cable tie for temporary assembly.
- This cable tie can be opened by hand without using a tool.