Steel mounting bracket BW M16 x 1.5 Part no. 93720

Item Details

Part no.
93720
Item description
Steel mounting bracket BW M16 x 1.5
Thread type
metric
Length mm
20.0
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892378423
Customs tariff number
73269098

Technical Data

Steel mounting bracket

Details

Cable Structure

      • Material: steel yellow chromated

Notes

      • Legend:
      • Dimensions
      • d - Inner diameter
      • a - Diameter of stud hole
      • dbh - distance between holes (center/center)

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible