Steel mounting bracket BW PG 16 Part no. 93715

Item Details

Part no.
93715
Item description
Steel mounting bracket BW PG 16
Thread type
Length mm
20.0
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892378379
Customs tariff number
73269098

Technical Data

Steel mounting bracket

Details

Cable Structure

      • Material: steel yellow chromated

Notes

      • Legend:
      • Dimensions
      • d - Inner diameter
      • a - Diameter of stud hole
      • dbh - distance between holes (center/center)

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible