KVA M40 x 1.5 / PG 29 (insert: brown)

KVA M40 x 1.5 / PG 29 (insert: brown) Part no. 96026

Item Details

Part no.
96026
Item description
KVA M40 x 1.5 / PG 29 (insert: brown)
Thread type
metric
Insert coulour
brown
Cable Ø from / to mm
17.0 - 21.0
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892357527
Customs tariff number
39269097

Technical Data

PVC sealing insert
Temperature range -20°C to +105°C

Details

Cable Structure

      • Material: Soft PVC

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • For use with KVA gland bodies.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible