JZ-600-Y-CY UL/CSA black 18 G 0,5 mm²
Part no. 12351
Item Details JZ-600-Y-CY UL/CSA black 18 G 0,5 mm²
- Part no.
- 12351
- Item description
- JZ-600-Y-CY UL/CSA black 18 G 0,5 mm²
- Outer Ø mm (approx.)
- 17.3
- Cu-weight kg/km
- 156.0
- Weight kg/km (approx.)
- 428.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892030635
- Customs tariff number
- 85444995
Technical Data JZ-600-Y-CY UL/CSA black 18 G 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details JZ-600-Y-CY UL/CSA black 18 G 0,5 mm²
Cable Structure
-
- Sheath colour: black