JZ-600 UL/CSA grey 4 G 16 mm² Part no. 11935
  • UL certification
  • CSA certification
  • UV-resistant
  • UKCA certification

Item Details

Part no.
11935
Item description
JZ-600 UL/CSA grey 4 G 16 mm²
Outer Ø mm (approx.)
21.7
Cu-weight kg/km
614.0
Weight kg/km (approx.)
1100.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892015977
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible