HELUKAT® 300 CAT.6 U/FTP PVC FLEX grey 4 x 2 x AWG 26 /7 Part no. 802174
  • UL certification
  • Length marking in metres

Item Details

Part no.
802174
Item description
HELUKAT® 300 CAT.6 U/FTP PVC FLEX grey 4 x 2 x AWG 26 /7
Outer Ø mm (approx.)
5.9
Cu-weight kg/km
20.0
Weight kg/km (approx.)
37.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
100, 500, 1000
Individual quantities available
yes
EAN / GTIN
4060892313875
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible