![HELUCOM® A/I-DQ(ZN)BH STRANDED](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M81495_PF_1520x1160.jpg)
![HELUCOM® A/I-DQ(ZN)BH STRANDED](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M81495_PF_1520x1160.jpg)
HELUCOM® A/I-DQ(ZN)BH black 2x12 E9/125
Part no. 80846
Item Details HELUCOM® A/I-DQ(ZN)BH black 2x12 E9/125
- Part no.
- 80846
- Item description
- HELUCOM® A/I-DQ(ZN)BH black 2x12 E9/125
- No. of fibres
- 24
- Fibre Type
- Single-Mode E9/125
- Fibre Category
- ITU-T G.652d
- No. of fibres per core
- 12
- Outer Ø mm (approx.)
- 10.5
- Weight kg/km (approx.)
- 90.0
- Metres per Packaging Unit
- 4000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892308789
- Customs tariff number
- 85447000
Technical Data HELUCOM® A/I-DQ(ZN)BH black 2x12 E9/125
Temperature range | Laying, min.: -5°C Laying, max.: +50°C Operating, min.: -20°C Operating, max.: +60°C |
Details HELUCOM® A/I-DQ(ZN)BH black 2x12 E9/125
Cable Structure
-
- Core type: Loose tube
-
- GRP support element
-
- Strain relief elements: Glass yarns
-
- Type of armouring: Glass yarns
-
- Outer sheath material: FRNC
-
- Outer sheath colour: Black
Properties
-
- UV-resistant
Tests
-
- Corrosiveness acc. to EN 50267-2-3
-
- Halogen-free acc. to IEC 60754-2
-
- Flame-resistance acc. to IEC 60332-1-2
-
- Smoke density acc. to IEC 61034
-
- Longitudinally water-tight acc. to IEC 60794-1-2-F5
Application
-
These HELUCOM® fibre-optic cables are available either as central bundle core cable or as stranded versions. They are suitable for indoor and outdoor cabling of buildings and facilities. They are used in particular if the installation is to be done in one piece from the inside to the outside without additional use of couplings. With their black UV-resistant outer sheath and the non-metallic rodent protection, they are perfectly suited for outdoor use. The halogen-free outer sheath makes installation inhouse possible without any problems.