Cables for Industrial and Machinery Sectors

In the industrial and machinery sector, cables and wires are primarily used for power supply, control and data transmission. As a key component of countless industrial applications, they are a basic requirement for automated production. Depending on the application, they must meet a wide range of requirements, such as robustness, oil resistance and continuous motion.

525 hits found
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
H07BQ-F / 07BQ-F
  • HAR certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • UKCA certification
PUR control and connection cable, 450/750 V, colour coded | number coded, unscreened
73 item(s) found
MEGAFLEX® 500
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
Control and connection cable, 300/500 V, number coded, unscreened
135 item(s) found
F-C-PURö-JZ / F-C-PURö-OZ
  • EAC certification
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
PUR control and connection cable, 300/500 V, number coded, screened
76 item(s) found
RE-2Y(St)Yv
  • EAC certification
  • Length marking in metres
  • UKCA certification
64 item(s) found
HELUFLON®-FEP-6Y
128 item(s) found
MEGAFLEX® 500-C
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
Control and connection cable, 300/500 V, number coded, screened
100 item(s) found
SY-JZ / SY-OZ
  • VDE certification
  • EAC certification
  • IPA clean room certification
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 300/500 V, number coded, armoured
120 item(s) found
DATAFLAMM®-C
  • EAC certification
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
64 item(s) found
JZ-500-C-BLACK / OZ-500-C-BLACK
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 300/500 V, number coded, screened
73 item(s) found
PVC-flach
  • EAC certification
  • Length marking in metres
  • UKCA certification
51 item(s) found
SiHF UL/CSA
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
74 item(s) found
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible