Cables According to International Standards

Standards such as HAR, VDE, UL or CSA determine the use of cables and wires in the respective markets. Strict compliance with these specific standards is essential to get approved for industrial plant and machinery. In addition, cables and wires that comply with numerous standards contribute to global usability.

269 hits found
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
H05Z-K
  • HAR certification
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
91 item(s) found
JZ-600-Y-CY / OZ-600-Y-CY
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 0.6/1 kV, number coded, screened
82 item(s) found
H05VV-F / 05VV-F
  • HAR certification
  • VDE certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
122 item(s) found
JZ-500 HMH-C / OZ-500 HMH-C
  • EAC certification
  • IPA clean room certification
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
Control and connection cable, 300/500 V, number coded, screened
84 item(s) found
PURö-JZ / PURö-OZ
  • EAC certification
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
PUR control and connection cable, 300/500 V, number coded, unscreened
91 item(s) found
H05VV5-F
  • HAR certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
PVC control cable, 300/500 V, number coded, unscreened
86 item(s) found
JZ-500-PUR / OZ-500-PUR
  • EAC certification
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
PUR control and connection cable, 300/500 V, number coded, unscreened
75 item(s) found
TOPGEBER 512 PUR
  • UL certification
  • CSA certification
  • EAC certification
  • DESINA-compliant product
  • Halogen-free (LS0H)
  • Suitable for drag chains
  • UKCA certification
35 item(s) found
JB-750 / OB-750
  • EAC certification
  • IPA clean room certification
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 450/750 V, colour coded, unscreened
45 item(s) found
JZ-500-BLACK / OZ-500-BLACK
  • VDE certification
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 300/500 V, number coded, unscreened
76 item(s) found
OZ-BL-CY
  • VDE certification
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
PVC control cable, 300/500 V, number coded, screened
39 item(s) found
H07BQ-F / 07BQ-F
  • HAR certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • UKCA certification
PUR control and connection cable, 450/750 V, colour coded | number coded, unscreened
73 item(s) found
MEGAFLEX® 500
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
Control and connection cable, 300/500 V, number coded, unscreened
135 item(s) found
F-C-PURö-JZ / F-C-PURö-OZ
  • EAC certification
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
PUR control and connection cable, 300/500 V, number coded, screened
76 item(s) found
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible