FMGSGO black 4 x 0,75 mm²
Part no. 59380
Item Details FMGSGO black 4 x 0,75 mm²
- Part no.
- 59380
- Item description
- FMGSGO black 4 x 0,75 mm²
- Outer Ø mm (approx.)
- 6.7 - 7.8
- Cu factor per km
- 89.0
- Weight kg/km (approx.)
- 100.0
- Copper base in EUR / 100 kg
- 0
- Feet per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892279782
- Customs tariff number
- 85444995
Technical Data FMGSGO black 4 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |
Details FMGSGO black 4 x 0,75 mm²
Cable Structure
-
- Sheath colour: black