![PUR Single Core](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M50651_PF_1520x1160.jpg)
![PUR Single Core](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M50651_PF_1520x1160.jpg)
PUR Single Core transparent 1 x 1,5 mm²
Part no. 50705
Item Details PUR Single Core transparent 1 x 1,5 mm²
- Part no.
- 50705
- Item description
- PUR Single Core transparent 1 x 1,5 mm²
- Outer Ø mm (approx.)
- 3
- Cu-weight kg/km
- 14.4
- Weight kg/km (approx.)
- 24.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892225482
- Customs tariff number
- 85444995
Technical Data PUR Single Core transparent 1 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |