KVA M20 x 1.5 / PG 11 (insert: white / right)
Part no. 97396
Item Details KVA M20 x 1.5 / PG 11 (insert: white / right)
- Part no.
- 97396
- Item description
- KVA M20 x 1.5 / PG 11 (insert: white / right)
- Thread type
- metric
- Insert coulour
- white / right
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892357756
- Customs tariff number
- 39269097
Technical Data KVA M20 x 1.5 / PG 11 (insert: white / right)
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA M20 x 1.5 / PG 11 (insert: white / right)
Cable Structure
-
- Material: Soft PVC
Properties
-
- easy to assemble, time and cost savings
-
- Large-area sealing
Notes
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Installation technology<br />• Control cabinet construction<br />• For use with KVA gland bodies. Profile fits to ASI-bus line.