KVA M63 x 1.5 / PG 48
Part no. 97095
Item Details KVA M63 x 1.5 / PG 48
- Part no.
- 97095
- Item description
- KVA M63 x 1.5 / PG 48
- Thread type
- metric
- Insert coulour
- white
- Pieces per Packaging Unit
- 10
- anbruchfähig
- no
- EAN/GTIN
- 4060892357732
- Customs tariff number
- 39269097
Technical Data KVA M63 x 1.5 / PG 48
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA M63 x 1.5 / PG 48
Cable Structure
-
- Material: Soft PVC
Notes
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For use with KVA gland bodies.