KVA M20 x 1.5 / PG 13.5 (insert: yellow)

KVA M20 x 1.5 / PG 13.5 (insert: yellow) Part no. 96389

Item Details

Part no.
96389
Item description
KVA M20 x 1.5 / PG 13.5 (insert: yellow)
Thread type
metric
Insert coulour
yellow
Cable Ø from / to mm
4.0 - 6.5
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892357619
Customs tariff number
39269097

Technical Data

PVC sealing insert
Temperature range -20°C to +105°C

Details

Cable Structure

      • Material: Soft PVC

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For use with KVA gland bodies.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible