KM BSP G 2" Part no. 90195

Item Details

Part no.
90195
Item description
KM BSP G 2"
Thread type
BSP
Spanner size mm
66
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892375521
Customs tariff number
74153300

Technical Data

Nickel plated brass counternut
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SZ - Spanner Size

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible