HELUTHERM® 145 UL/CSA 600V red 1 x 50 mm² Part no. 59644
  • UL certification
  • CSA certification
  • product.icon.logo_dnv
  • Halogen-free (LS0H)
  • UV-resistant
  • UKCA certification
  • temperature-resistant single core
  • cross-linked insulation material

Item Details

Part no.
59644
Item description
HELUTHERM® 145 UL/CSA 600V red 1 x 50 mm²
Core Colour
red (RAL 3000)
AWG (approx.)
1
Outer Ø mm (approx.)
12.6
Cu factor per km
480.0
Weight kg/km (approx.)
580.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892229350
Customs tariff number
85444995

Technical Data

Single core acc. to UL-Std. 758 (AWM) Style 3578, CSA-Std. C22.2 No. 210 - AWM I A/B
Temperature range flexible -35°C to +120°C
fixed -55°C to +145°C
UL (AWM) flexible -35°C to +105°C
UL (AWM) fixed -55°C to +105°C
Nominal voltage UL (AWM) AC 600 V
Test voltage 3000 V
Minimum bending radius flexible 8x Outer-Ø
fixed 4x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: cross-linked polyolefin
      • Core identification: see datasheet

Properties

      • resistant to: UV radiation, ozone, weathering effects
      • abrasion-resistant, notch-resistant
      • halogen-free
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
      • no fire propagation

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • flame-retardant acc. to CSA FT1
      • bundle fire test acc. to DIN VDE 0482-332-3-24 / DIN EN 60332-3-24 / IEC 60332-3-24
      • smoke density acc. to DIN VDE 0482-1034-1+2 / DIN EN 61034-1+2 / IEC 61034-1+2
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404, IRM 902 4h at +70°C
      • certifications and approvals:
      • 0.5 - 50 mm²: DNV

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Temperature resistant single core for the internal wiring of lighting fixtures, heaters, electrical machinery, switching systems and distributors in industrial equipment as well as plant and machinery construction; suitable for laying in tubes, on and under plaster as well as closed installation ducts. Not suitable for direct laying in cable ladders and cable trays.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible