HELUKAT® 300 CAT.6 U/UTP PVC STATIC grey 4 x 2 x AWG 24 /1 Part no. 802172
  • UL certification
  • Length marking in metres

Item Details

Part no.
802172
Item description
HELUKAT® 300 CAT.6 U/UTP PVC STATIC grey 4 x 2 x AWG 24 /1
Outer Ø mm (approx.)
6.3
Cu-weight kg/km
20.0
Weight kg/km (approx.)
46.0
Copper base in EUR / 100 kg
100
Metres per Packaging Unit
500, 1000
Individual quantities available
yes
EAN / GTIN
4060892313776
Customs tariff number
85444920

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible